IESNA:LM-63-2002
[TEST]P1504215
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-18)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-BLAK-PS (3000K_L12_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC BLACK SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 12,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10927
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 82.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
6034.1 6017.9 6020.3 5999.2 5956.2 5922.2 5880 5809.5 5712.2 5611.6
5511.1 5399.2 5268.7 5124.3 4963 4724.6 4245.4 3658.4 3023.5 2347.3
1712.4 1190.3 751.6 377.8 145.9 91.6 55.9 29.2 17.8 11.4
9.7 9.7 8.1 7.3 5.7 2.4 0
